How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AB: | 6.76 |
| AF: | 0.38 | AA: | 15.19 |
| T: | 2.688 | U: | 1.25 in |
| AK: | 4.5 | LL: | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
| V: | 4.26 in | H: | 0.53 in |
| LM: | 13.21 | AG: | 10.5 |
| AJ: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

