How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| LL: | 5.25 in | AK: | 4.5 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | D: | 4.88 |
| AG: | 10.5 | P: | 4.62 in |
| AA: | 15.19 | BE: | 0.38 in |
| T: | 2.688 | AE2: | 0.97 |
| L: | 10.88 in | U: | 1.25 in |
| BF: | 0.41 | V: | 4.26 in |
| AF: | 0.38 | LM: | 13.21 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 140TC | Output RPM: | 233 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

