How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | U: | 1.25 in |
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | T: | 2.688 |
| BD: | 5.88 | L: | 10.88 in |
| AG: | 10.5 | H: | 0.53 in |
| AA: | 15.19 | AE2: | 0.97 |
| LM: | 13.21 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| G: | 3.63 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Bore Code: | 43 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

