How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 2.688 |
| AB: | 6.76 | BF: | 0.41 |
| H: | 0.53 in | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| L: | 10.88 in | AE2: | 0.97 |
| D: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 1.25 in |
| AK: | 4.5 | P: | 4.62 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LM: | 13.21 |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

