How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | LL: | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | BD: | 5.88 |
| BE: | 0.38 in | P: | 4.62 in |
| AG: | 10.5 | AB: | 6.76 |
| AF: | 0.38 | T: | 2.688 |
| LM: | 13.21 | V: | 4.26 in |
| AK: | 4.5 | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YFC | Ratio Range: | 80:1 |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

