How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 15.19 | T: | 2.688 |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | G: | 3.63 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AJ: | 5.88 |
| BD: | 5.88 | U: | 1.25 in |
| L: | 10.88 in | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

