How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| AF: | 0.38 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| T: | 2.688 | AA: | 15.19 |
| P: | 4.62 in | U: | 1.25 in |
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.53 | AG: | 10.5 |
| L: | 10.88 in | LL: | 5.25 in |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 14.3 in | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 19.4 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 43 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

