How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.76 |
| T: | 2.688 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | L: | 10.88 in |
| L1: | 14.3 in | U: | 1.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| G: | 3.63 | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

