How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BD: | 9 |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| LL: | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | U: | 1.25 in |
| L1: | 14.3 in | D: | 4.88 |
| L: | 10.88 in | P: | 4.62 in |
| BF: | 0.53 | V: | 4.26 in |
| AA: | 15.19 | AB: | 6.76 |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.688 in | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

