How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| H: | 0.53 in | I: | 7.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AA: | 15.19 | L1: | 14.3 in |
| LL: | 5.25 in | L: | 10.88 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 3.63 | AK: | 8.5 |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | U: | 1.25 in |
| T: | 2.688 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 14.3 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

