How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| V: | 4.26 in | D: | 4.88 |
| T: | 2.688 | AK: | 8.5 |
| G: | 3.63 | U: | 1.25 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| AG: | 10.5 | H: | 0.53 in |
| BD: | 9 | AF: | 0.38 |
| L: | 10.88 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 43 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

