How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| AE2: | 0.97 | AF: | 0.38 |
| AA: | 15.19 | T: | 2.688 |
| V: | 4.26 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| D: | 4.88 | L1: | 14.3 in |
| BE1: | 0.5 in | L: | 10.88 in |
| BF: | 0.53 | AG: | 10.5 |
| U: | 1.25 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 43 |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Diameter (in): | 2.688 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

