How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| AJ: | 7.25 | D: | 4.88 |
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 2.688 | BE1: | 0.5 in |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | P: | 4.62 in |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

