How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | L1: | 14.3 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 2.688 | BD: | 9 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
| AF: | 0.38 | G: | 3.63 |
| BE1: | 0.5 in | AE2: | 0.97 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Bore Code: | 43 | Output RPM: | 35 |
| Output Diameter (in): | 2.688 in | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

