How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.688 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | D: | 4.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
| L: | 10.88 in | AE2: | 0.97 |
| AK: | 8.5 | L1: | 14.3 in |
| BE1: | 0.5 in | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 24 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

