How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| T: | 2.688 | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | AJ: | 7.25 |
| G: | 3.63 | L1: | 14.3 in |
| BF: | 0.53 | V: | 4.26 in |
| L: | 10.88 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YFC | Output RPM: | 21.9 |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

