How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| T: | 2.688 | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| H: | 0.53 in | D: | 4.88 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | L: | 10.88 in |
| BD: | 9 | BF: | 0.53 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| U: | 1.25 in | L1: | 14.3 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

