How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BE1: | 0.5 in |
| LL: | 5.25 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BD: | 9 | L: | 10.88 in |
| T: | 2.688 | L1: | 14.3 in |
| V: | 4.26 in | AG: | 10.5 |
| P: | 4.62 in | U: | 1.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.97 |
| D: | 4.88 | I: | 7.5 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Output RPM: | 17.5 |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

