How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 1.25 in |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | L: | 10.88 in |
| LL: | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | BF: | 0.53 |
| V: | 4.26 in | L1: | 14.3 in |
| P: | 4.62 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| I: | 7.5 in | AE2: | 0.97 |
| T: | 2.688 | H: | 0.53 in |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 100:1 |
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

