How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | U: | 1.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| BD: | 9 | AF: | 0.38 |
| L: | 10.88 in | AJ: | 7.25 |
| L1: | 14.3 in | BE1: | 0.5 in |
| AE2: | 0.97 | I: | 7.5 in |
| V: | 4.26 in | D: | 4.88 |
| AK: | 8.5 | AA: | 15.19 |
| P: | 4.62 in | H: | 0.53 in |
| AB: | 6.76 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 43 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 117 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

