How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| D: | 4.88 | G: | 3.63 |
| BF: | 0.53 | L1: | 14.3 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.97 | AB: | 6.76 |
| U: | 1.25 in | AK: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| AA: | 15.19 | H: | 0.53 in |
| T: | 2.688 | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

