How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| H: | 0.53 in | T: | 2.688 |
| LL: | 5.25 in | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.97 |
| I: | 7.5 in | L: | 10.88 in |
| P: | 4.62 in | U: | 1.25 in |
| AB: | 6.76 | L1: | 14.3 in |
| V: | 4.26 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 70 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.38 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

