How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| LL: | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
| D: | 4.88 | T: | 2.688 |
| AJ: | 7.25 | V: | 4.26 in |
| G: | 3.63 | BD: | 9 |
| L1: | 14.3 in | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| AB: | 6.76 | L: | 10.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Output Diameter (in): | 2.688 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 8.04 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

