How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | V: | 4.26 in |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.88 | AB: | 6.76 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| L1: | 14.3 in | AA: | 15.19 |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | LL: | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| U: | 1.25 in | T: | 2.688 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 40:1 |
| Bore Code: | 43 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

