How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 4.62 in | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.97 | AB: | 6.76 |
| I: | 7.5 in | V: | 4.26 in |
| AF: | 0.38 | G: | 3.63 |
| L1: | 14.3 in | T: | 2.688 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 6.29 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

