How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.26 in |
| L1: | 14.3 in | P: | 4.62 in |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | D: | 4.88 |
| I: | 7.5 in | BE1: | 0.5 in |
| LL: | 5.25 in | U: | 1.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| BF: | 0.53 | AB: | 6.76 |
| AK: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output RPM: | 341 | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

