How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AG: | 10.5 |
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| L: | 10.88 in | T: | 2.688 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | BD: | 9 |
| U: | 1.25 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

