How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BF: | 0.53 |
| U: | 1.25 in | AB: | 6.76 |
| V: | 4.26 in | LL: | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| G: | 3.63 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| L: | 10.88 in | L1: | 14.3 in |
| I: | 7.5 in | AA: | 15.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Model Code: | 52YFC | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Bore Code: | 43 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

