How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| T: | 2.688 | P: | 4.62 in |
| BE1: | 0.5 in | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AB: | 6.76 |
| AA: | 15.19 | AF: | 0.38 |
| L: | 10.88 in | AG: | 10.5 |
| U: | 1.25 in | V: | 4.26 in |
| D: | 4.88 | BF: | 0.53 |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Bore Code: | 43 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

