How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| D: | 4.88 | G: | 3.63 |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | L: | 10.88 in |
| BD: | 9 | U: | 1.25 in |
| AB: | 6.76 | V: | 4.26 in |
| P: | 4.62 in | L1: | 14.3 in |
| AG: | 10.5 | I: | 7.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
Technical Specifications
| Bore Code: | 43 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

