How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 4.88 | U: | 1.25 in |
| AK: | 8.5 | P: | 4.62 in |
| AG: | 10.5 | G: | 3.63 |
| AA: | 15.19 | V: | 4.26 in |
| L1: | 14.3 in | AJ: | 7.25 |
| L: | 10.88 in | BD: | 9 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

