How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | G: | 3.63 |
| BE1: | 0.5 in | T: | 2.688 |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| U: | 1.25 in | H: | 0.53 in |
| L: | 10.88 in | AE2: | 0.97 |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 21.9 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 2.91 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

