How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| AA: | 15.19 | H: | 0.53 in |
| T: | 2.688 | L1: | 14.86 in |
| G: | 3.63 | D: | 4.88 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
| U: | 1.25 in | L: | 10.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 43 | Ratio: | 10:1 |
| Output RPM: | 175 | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

