How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.63 | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AJ: | 7.25 | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | T: | 2.688 |
| BD: | 9 | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| U: | 1.25 in | V: | 4.26 in |
| BE1: | 0.5 in | I: | 7.5 in |
| L: | 10.88 in | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 175 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

