How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | U: | 1.25 in |
| BF: | 0.53 | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| I: | 7.5 in | G: | 3.63 |
| AE2: | 0.97 | BD: | 9 |
| AF: | 0.38 | AJ: | 7.25 |
| P: | 4.62 in | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| L1: | 14.86 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AK: | 8.5 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.07 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Bore Code: | 43 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

