How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| L: | 10.88 in | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| T: | 2.688 | AG: | 10.5 |
| D: | 4.88 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| LL: | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

