How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| P: | 4.62 in | BE1: | 0.5 in |
| I: | 7.5 in | T: | 2.688 |
| AB: | 6.76 | AE2: | 0.97 |
| L: | 10.88 in | G: | 3.63 |
| LL: | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | L1: | 14.86 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output RPM: | 70 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

