How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| T: | 2.688 | L1: | 14.86 in |
| L: | 10.88 in | AK: | 8.5 |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 15.19 | D: | 4.88 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | I: | 7.5 in |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

