How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | BF: | 0.53 |
| U: | 1.25 in | BE1: | 0.5 in |
| L: | 10.88 in | T: | 2.688 |
| V: | 4.26 in | AJ: | 7.25 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| L1: | 14.86 in | G: | 3.63 |
| BD: | 9 | D: | 4.88 |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 6.29 | Bore Code: | 43 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

