How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| AB: | 6.76 | AF: | 0.38 |
| L: | 10.88 in | D: | 4.88 |
| AG: | 10.5 | AK: | 8.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
| U: | 1.25 in | AJ: | 7.25 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | L1: | 14.86 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Gear Type: | Worm | Bore Code: | 43 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

