How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| L: | 10.88 in | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | BD: | 9 |
| L1: | 14.86 in | AK: | 8.5 |
| D: | 4.88 | T: | 2.688 |
| AG: | 10.5 | AA: | 15.19 |
| U: | 1.25 in | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.76 | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 341 | Assembly: | YFC-1 |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

