How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | U: | 1.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | L1: | 14.86 in |
| L: | 10.88 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | AE2: | 0.97 |
| AJ: | 7.25 | T: | 2.688 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 250TC |
| Series Code: | OE | Bore Code: | 43 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

