How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L1: | 14.86 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | AJ: | 7.25 |
| P: | 4.62 in | BE1: | 0.5 in |
| BD: | 9 | L: | 10.88 in |
| G: | 3.63 | AB: | 6.76 |
| AK: | 8.5 | T: | 2.688 |
| AG: | 10.5 | BF: | 0.53 |
| AA: | 15.19 | AE2: | 0.97 |
| V: | 4.26 in | U: | 1.25 in |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 60:1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

