How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| BE1: | 0.5 in | H: | 0.53 in |
| U: | 1.25 in | T: | 2.688 |
| I: | 7.5 in | BF: | 0.53 |
| P: | 4.62 in | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AG: | 10.5 | AK: | 8.5 |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | BD: | 9 |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

