How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| V: | 4.26 in | LL: | 5.25 in |
| L1: | 14.86 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.88 |
| AE2: | 0.97 | L: | 10.88 in |
| H: | 0.53 in | G: | 3.63 |
| AG: | 10.5 | U: | 1.25 in |
| AA: | 15.19 | I: | 7.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | T: | 2.688 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Output RPM: | 21.9 | Bore Code: | 43 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

