How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | G: | 3.63 |
| L: | 10.88 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 4.26 in | T: | 2.688 |
| AG: | 10.5 | AK: | 4.5 |
| AF: | 0.38 | I: | 7.5 in |
| BE: | 0.38 in | D: | 4.88 |
| LL: | 5.25 in | P: | 4.62 in |
| LM: | 13.21 | AA: | 15.19 |
| U: | 1.25 in | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Assembly: | YFC-1 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

