How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AB: | 6.76 | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | AJ: | 5.88 |
| D: | 4.88 | BF: | 0.41 |
| LM: | 13.21 | U: | 1.25 in |
| AE2: | 0.97 | BE: | 0.38 in |
| LL: | 5.25 in | BD: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

