How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.688 |
| U: | 1.25 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BF: | 0.41 | G: | 3.63 |
| AE2: | 0.97 | AK: | 4.5 |
| V: | 4.26 in | D: | 4.88 |
| AJ: | 5.88 | AF: | 0.38 |
| L: | 10.88 in | AG: | 10.5 |
| LM: | 13.21 | BE: | 0.38 in |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

