How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | H: | 0.53 in |
| L: | 10.88 in | LM: | 13.21 |
| U: | 1.25 in | AB: | 6.76 |
| AA: | 15.19 | BD: | 5.88 |
| G: | 3.63 | LL: | 5.25 in |
| AK: | 4.5 | AF: | 0.38 |
| V: | 4.26 in | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| BE: | 0.38 in | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Diameter (in): | 2.688 in |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 40:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

