How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 | L: | 10.88 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| BF: | 0.41 | AA: | 15.19 |
| T: | 2.688 | BD: | 5.88 |
| LM: | 13.21 | LL: | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.97 | AB: | 6.76 |
| U: | 1.25 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 28.2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 341 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

